IESNA:LM-63-2002
[TEST]P1292541
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R30W2N902750DE010 E3D1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]743
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
2695.9 2693.9 2687.5 2680.3 2669.6 2650.6 2619.7 2568.4 2498.3 2406.9
2287.8 2146.1 1991.6 1813.6 1627.3 1426.2 1229.3 1039.5 857.5 690.5
549.7 432.6 340.3 269.4 215.7 177.1 147.7 125.5 108.4 92.9
78.7 49.6 33.7 21.1 12.1 8.1 5.5 3.2 1.4 0.6
0.6 0.3 0.3 0.3 0.3 0.3 0 0 0 0
0 0 0 0 0
